Schneider-Electric
 
ZB5SZ5 picture- web-product-data-sheet
ZB5SZ5
Blanking plug, Harmony XB5, black, square, for 22mm hole
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Accessory / separate part type Blanking plug
Product or component type Blanking plug
Accessory / separate part category Installation accessories
Accessory / separate part destination Ø 22 mm control and signalling units
Complementary
Material Plastic
Bezel material Dark grey plastic
Colour Dark grey
Mounting support Body/contact fixing collar
Sale per indivisible quantity 10
Net weight 0.009 kg
Shape of signaling unit head Square
Operator profile Flush
Station name XALD 2...5 cut-outs
XALK 2...5 cut-outs
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 9.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.0 cm
Package 2 Width 7.0 cm
Package 2 Length 7.0 cm
Package 2 Weight 111.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 400
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.305 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months