Schneider-Electric
 
ZB5SZ71 picture- web-product-data-sheet
ZB5SZ71
Fixing nut, Harmony XB5S, for Biometric switch
Schneider Electric
Characteristics
Main
Range of product Harmony XB5S
Product or component type Fixing nut
Accessory / separate part category Mounting and fixing accessory
Product compatibility XB5S
Accessory / separate part destination Biometric switch
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 3 cm
Package 2 Width 13 cm
Package 2 Length 16 cm
Package 2 Weight 32 g
Unit Type of Package 3 PAL
Number of Units in Package 3 500
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 500 cm
Package 3 Weight 3.913 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months