Schneider-Electric
 
ZB6AGB picture- web-product-data-sheet
ZB6AGB
Head for key selector switch, Harmony XB6, 16mm, 2 positions, stay put, 200
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Head for key selector switch
Device short name ZB6
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Stay put
Operator profile Black key switch
Operator position information 2 positions
Type of keylock Key 200
Key withdrawal position Center
Complementary
CAD overall width 18 mm
CAD overall height 18 mm
CAD overall depth 55 mm
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 13 conforming to UL 50
NEMA 4 conforming to UL 50
NEMA 4X conforming to UL 50
NEMA 13 conforming to CSA C22.2 No 94
NEMA 4 conforming to CSA C22.2 No 94
NEMA 4X conforming to CSA C22.2 No 94
Standards IEC 60947-5-5
IEC 60947-5-1
UL 508
JIS C 852
JIS C8201-5-1
CSA C22.2 No 14
IEC 60947-1
JIS C8201-1
Product certifications GOST
CCC
CSA
UL
Vibration resistance +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 2.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 27.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.775 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1920
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 64.800 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months