Schneider-Electric
 
ZB6DD03 picture- web-product-data-sheet
ZB6DD03
illuminated rectangular selector switch head Ø16 3-position stay put
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Head for selector switch
Device short name ZB6
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 1
Shape of signaling unit head Rectangular
Type of operator Stay put
Operator profile Without handle
Operator position information 3 positions 60°
Complementary
CAD overall width 18 mm
CAD overall height 18 mm
Net weight 0.016 kg
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 13 conforming to UL 50
NEMA 4 conforming to UL 50
NEMA 4X conforming to UL 50
NEMA 13 conforming to CSA C22.2 No 94
NEMA 4 conforming to CSA C22.2 No 94
NEMA 4X conforming to CSA C22.2 No 94
Standards EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-5
JIS C8201-5-1
JIS C 852
UL 508
CSA C22.2 No 14
JIS C8201-1
Product certifications GOST
CCC
CSA
UL
Vibration resistance +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7 cm
Package 1 Length 13 cm
Package 1 Weight 12 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months