|
|
|
ZB6EH0A
light block with body/fixing collar for incandescent bulb 3...24V
|
|
|
|
|
End of Commercialization APR 17, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XB6
|
Product or component type
|
Complete body for pilot lights
|
Device short name
|
ZB6
|
Sale per indivisible quantity
|
5
|
Connections - terminals
|
Pins for printed circuit board, connection size: 1 x 0.5 mm
|
Light source
|
Incandescent (bulb not included)
|
Bulb base
|
BA 9s
|
Light block supply
|
Direct
|
[Us] rated supply voltage
|
3...24 V AC/DC
|
Complementary
Terminals description ISO n°1
|
(X1-X2)PL
|
Net weight
|
0.003 kg
|
Operating position
|
Any position
|
[Ui] rated insulation voltage
|
250 V (pollution degree 2) conforming to EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to EN 60947-1
|
Signalling type
|
Steady
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Electrical shock protection class
|
Class II conforming to IEC 61140
|
Standards
|
JIS C 4520
EN/IEC 60947-5-5
JIS C 852
UL 508
CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC 60947-5-1
|
Product certifications
|
CCC
CSA
UL
GOST
|
Vibration resistance
|
+/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Contractual warranty
|
|