Schneider-Electric
 
ZB6EM0B picture- web-product-data-sheet
ZB6EM0B
Complete body for pilot lights, Harmony XB6, light block with body/fixing collar neon bulb 230 V
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Complete body for pilot lights
Device short name ZB6
Sale per indivisible quantity 5
Connections - terminals Faston connectors, connection size: 2.8 x 0.5 mm
Light source Neon (bulb not included)
Bulb base BA 9s
Light block supply With resistor
[Us] rated supply voltage 230 V AC
Complementary
Terminals description ISO n°1 (X1-X2)PL
Net weight 0.003 kg
Operating position Any position
[Ui] rated insulation voltage 250 V (pollution degree 2) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN 60947-1
Signalling type Steady
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
Standards EN/IEC 60947-5-1
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-5
UL 508
JIS C 4520
JIS C 852
Product certifications GOST
UL
CSA
CCC
Vibration resistance +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 3.2 cm
Package 1 Length 6.5 cm
Package 1 Weight 3 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2 cm
Package 2 Width 3.2 cm
Package 2 Length 6.5 cm
Package 2 Weight 16 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 725 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months