Schneider-Electric
 
ZB6EM6B picture- web-product-data-sheet
ZB6EM6B
Complete body for pilot lights, Harmony XB6, blue light block, with body/fixing collar, integral LED, 230...240V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Complete body for pilot lights
Device short name ZB6
Sale per indivisible quantity 5
Connections - terminals Faston connectors, connection size: 2.8 x 0.5 mm
Light source LED
Bulb base Integral LED
Light block supply Direct
Light source colour Blue
[Us] rated supply voltage 230...240 V AC
Complementary
CAD overall height 14 mm
CAD overall depth 58 mm
Terminals description ISO n°1 (X1-X2)PL
Net weight 0.003 kg
Operating position Any position
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN 60947-1
Signalling type Steady
Supply voltage limits 195…264 V AC
Surge withstand 1 kV in contact conforming to IEC 61000-4-5
2 kV in free air conforming to IEC 61000-4-5
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
Standards JIS C 4520
CSA C22.2 No 14
EN/IEC 60947-5-1
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-5
JIS C 852
Product certifications CSA
CCC
UL
GOST
Vibration resistance +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
Electromagnetic emission Class B conforming to IEC 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 2.2 cm
Package 1 Length 6.5 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 3.2 cm
Package 2 Width 2.2 cm
Package 2 Length 6.5 cm
Package 2 Weight 17.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months