Schneider-Electric
 
ZB6Y001 picture- web-product-data-sheet
ZB6Y001
Harmony XB6, protective cover against direct finger contact
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Protective cover
Accessory / separate part type Protective cover
Accessory / separate part category Protection accessories
Accessory / separate part destination Contact block
Quantity per set Set of 10
Complementary
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 2.0 cm
Package 2 Width 11.0 cm
Package 2 Length 14.5 cm
Package 2 Weight 25.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 403.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months