Schneider-Electric
 
ZB6Y004 picture- web-product-data-sheet
ZB6Y004
Connector, Harmony XB6, connection accessory, 16mm for head, faston connector, set of 100
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Connector
Accessory / separate part category Connection accessory
Accessory / separate part destination Ø 16 mm control and signalling units
Quantity per set Set of 100
Complementary
Connector type Faston
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 11.500 cm
Package 1 Length 15.500 cm
Package 1 Weight 0.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 0.500 cm
Package 2 Width 11.500 cm
Package 2 Length 15.500 cm
Package 2 Weight 25.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 2000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 692.000 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months