This Application will be decommissioned as of January 7th 2025

ZB6Y006A |
Schneider-Electric
 
ZB6Y006A picture- web-product-data-sheet
ZB6Y006A
Harmony XB6, dummy contact block for head 16mm with pins for PCB
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Dummy contact block housing with pins
Accessory / separate part type Dummy contact block
Accessory / separate part category Miscellaneous
Accessory / separate part destination Printed circuit board
Quantity per set Set of 10
Complementary
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 15.0 cm
Package 1 Length 0.1 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 11.0 cm
Package 2 Width 15.0 cm
Package 2 Length 0.1 cm
Package 2 Weight 17.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months