Schneider-Electric
 
ZB6Y007 picture- web-product-data-sheet
ZB6Y007
Key, Harmony XB6, key switch, keylock accessories, key 200, set of 2 keys
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Key no200
Accessory / separate part destination Key switch
Accessory / separate part type Key
Accessory / separate part category Keylock accessories
Type of keylock Key
Key number 200
Quantity per set Set of 2
Complementary
Net weight 0.006 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 3 cm
Package 1 Length 4 cm
Package 1 Weight 5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 1 cm
Package 2 Width 3 cm
Package 2 Length 4 cm
Package 2 Weight 11 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 13 cm
Package 3 Width 125 cm
Package 3 Length 185 cm
Package 3 Weight 648 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months