Schneider-Electric
 
ZB6Y009 picture- web-product-data-sheet
ZB6Y009
Body fixing collar, Harmony XB6, for electrical block
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Body/fixing collar
Accessory / separate part type Collar
Product or component type Body fixing collar
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Contact block
Quantity per set Set of 10
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 2.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 1.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.500 cm
Package 2 Width 4.500 cm
Package 2 Length 11.000 cm
Package 2 Weight 15.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 300
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 598.000 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months