Schneider-Electric
 
ZB6Y011 picture- web-product-data-sheet
ZB6Y011
Body bracket, Harmony XB6, with fixing screws
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Body bracket with fixing screws
Accessory / separate part type Collar
Product or component type Body bracket
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Printed circuit board
Quantity per set Set of 4
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 2.200 cm
Package 1 Length 2.200 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 2.800 cm
Package 2 Width 3.600 cm
Package 2 Length 13.700 cm
Package 2 Weight 20.000 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months