Schneider-Electric
 
ZB6Y1001 picture- web-product-data-sheet
ZB6Y1001
Harmony XB6, unmarked legend 8 x 21 mm for legend holder 24 x 48 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Blank legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Legend holder
Shape of legend Rectangular
Marking Unmarked on 1 white side, 1 yellow side background
Label dimensions 8 x 21 mm
Complementary
Product compatibility ZB6YD20
Quantity per set Set of 20
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 10.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 0.4 cm
Package 2 Width 10.0 cm
Package 2 Length 12.5 cm
Package 2 Weight 16.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months