Schneider-Electric
 
ZB6Y7430 picture- web-product-data-sheet
ZB6Y7430
Harmony XB6, marked legend Ø 45 for emergency stop pushbutton, PARADA EMERGENCIA
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Emergency stop mushroom head push-button
Marking Black PARADA EMERGENCIA on yellow background
Label dimensions Ø 45 mm
User language Spanish
Complementary
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 8 cm
Package 1 Length 10 cm
Package 1 Weight 3 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 0.3 cm
Package 2 Width 8 cm
Package 2 Length 10 cm
Package 2 Weight 30 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 350 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months