Schneider-Electric
 
ZB6Y7630 picture- web-product-data-sheet
ZB6Y7630
Harmony XB6, marked legend Ø 45 for emergency stop pushbutton, ARRESTO EMERGENZA
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Emergency stop mushroom head push-button
Marking Black ARRESTO EMERGENZA on yellow background
Label dimensions Ø 45 mm
User language Italian
Complementary
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 2.1 cm
Package 1 Length 6.4 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 8.0 cm
Package 2 Width 2.1 cm
Package 2 Length 6.4 cm
Package 2 Weight 150.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months