Schneider-Electric
 
ZB6Y905 picture- web-product-data-sheet
ZB6Y905
Bulb extractor, Harmony XB6, bezel tightening tool and for Ø 16 head
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Bulb extractor
Accessory / separate part category Mounting and fixing accessory
Product specific application For tightening and slackening the bezel and changing bulbs
Quantity per set Set of 2
Complementary
Net weight 0.006 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 7.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 2
Package 2 Height 5.0 cm
Package 2 Width 2.0 cm
Package 2 Length 8.0 cm
Package 2 Weight 14.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 757.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months