Schneider-Electric
 
ZB6YA121 picture- web-product-data-sheet
ZB6YA121
Harmony XB6, white cap marked right arrow for circular non illuminated pushbutton Ø 16
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part type Cap
Accessory / separate part category Marking accessory
Accessory / separate part destination Non illuminated flush push-button head
Cap/operator or lens colour White
Shape of signaling unit head Round
User language International
Quantity per set Set of 5
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 1.500 cm
Package 1 Length 1.500 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 1.000 cm
Package 2 Width 7.000 cm
Package 2 Length 13.000 cm
Package 2 Weight 4.000 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months