Schneider-Electric
 
ZB6YAV1 picture- web-product-data-sheet
ZB6YAV1
Harmony XB6, white lens for circular pilot light Ø 16
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Lens cap
Accessory / separate part type Cap
Accessory / separate part category Marking accessories
Accessory / separate part destination Pilot light
Cap/operator or lens colour White
Shape of signaling unit head Round
Marking Unmarked
Quantity per set Set of 10
Complementary
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 11.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 0.5 cm
Package 2 Width 11.0 cm
Package 2 Length 14.5 cm
Package 2 Weight 0.11 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months