Schneider-Electric
 
ZB6YB028 picture- web-product-data-sheet
ZB6YB028
Harmony XB6, incandescent bulb with T1 1/4 base, 28 V
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Incandescent bulb 2 pin T1 1/4
Accessory / separate part type Incandescent bulb
Accessory / separate part category Lighting accessories
Accessory / separate part destination Pilot light
Illuminated push-button
[Us] rated supply voltage 24 V
Quantity per set Set of 20
Complementary
Signalling type Steady
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 0.5 cm
Package 1 Length 2.0 cm
Package 1 Weight 0.3 g
Unit Type of Package 2 BAG
Number of Units in Package 2 20
Package 2 Height 2.0 cm
Package 2 Width 2.0 cm
Package 2 Length 3.0 cm
Package 2 Weight 8.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 400
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 304.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months