Schneider-Electric
 
ZB6YC111 picture- web-product-data-sheet
ZB6YC111
Harmony XB6, white cap marked I for square non illuminated pushbutton Ø 16
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part type Cap
Accessory / separate part category Marking accessory
Accessory / separate part destination Non illuminated flush push-button head
Cap/operator or lens colour White
Shape of signaling unit head Square
User language International
Quantity per set Set of 10
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.2 cm
Package 1 Width 0.1 cm
Package 1 Length 11.5 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 16.2 cm
Package 2 Width 0.1 cm
Package 2 Length 11.5 cm
Package 2 Weight 18.0 g
Contractual warranty
Warranty 18 months