Schneider-Electric
 
ZB6YD2 picture- web-product-data-sheet
ZB6YD2
Harmony XB6, black handle for selector switch head Ø 16
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Black handle
Accessory / separate part type Handle
Accessory / separate part category Replacement parts
Accessory / separate part destination Non illuminated selector switch
Quantity per set Set of 1
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 2.0 cm
Package 2 Width 11.0 cm
Package 2 Length 14.5 cm
Package 2 Weight 0.019 kg
Contractual warranty
Warranty 18 months