Schneider-Electric
 
ZB6YD30 picture- web-product-data-sheet
ZB6YD30
Harmony XB6, legend holder 24 x 36 mm for legend 16 x 21 mm unmarked
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Legend holder without legend
Accessory / separate part type Legend holder
Accessory / separate part category Marking accessories
Accessory / separate part destination Ø 16 mm control and signalling units
Legend holder size 24 x 36 mm
Complementary
Quantity per set Set of 10
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 5.0 cm
Package 2 Length 7.0 cm
Package 2 Weight 350.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months