Schneider-Electric
 
ZB6YD423 picture- web-product-data-sheet
ZB6YD423
Harmony XB6, red cap marked ARRET for rectangular non illuminated pushbutton Ø 16
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part type Cap
Accessory / separate part category Marking accessory
Accessory / separate part destination Non illuminated flush push-button head
Cap/operator or lens colour Red
Shape of signaling unit head Rectangular
User language French
Quantity per set Set of 5
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.2 cm
Package 1 Width 0.1 cm
Package 1 Length 11.5 cm
Package 1 Weight 3 g
Contractual warranty
Warranty 18 months