Schneider-Electric
 
ZB6YG095 picture- web-product-data-sheet
ZB6YG095
Harmony XB6, neon bulb with T1 1/4 base, 110...230 V
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Neon bulb
Accessory / separate part type Neon bulb
Accessory / separate part category Lighting accessories
Accessory / separate part destination Illuminated push-button
Pilot light
[Us] rated supply voltage 110/230 V
Quantity per set Set of 5
Complementary
Signalling type Steady
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 0.8 cm
Package 1 Length 2.2 cm
Package 1 Weight 0.6 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 0.5 cm
Package 2 Width 6 cm
Package 2 Length 6 cm
Package 2 Weight 3 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 323 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months