Schneider-Electric
 
ZB6YK3 picture- web-product-data-sheet
ZB6YK3
Harmony XB6, green handle for illuminated selector switch head Ø 16
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Green handle
Accessory / separate part type Handle
Accessory / separate part category Installation accessories
Accessory / separate part destination Illuminated selector switch without handle
Quantity per set Set of 5
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 1.7 cm
Package 1 Length 1.7 cm
Package 1 Weight 1 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 2 cm
Package 2 Width 11 cm
Package 2 Length 14.5 cm
Package 2 Weight 10 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 274 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months