Schneider-Electric
 
ZB6YK4 picture- web-product-data-sheet
ZB6YK4
Harmony XB6, red handle for illuminated selector switch head 16mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Red handle
Accessory / separate part type Handle
Accessory / separate part category Installation accessories
Accessory / separate part destination Illuminated selector switch without handle
Quantity per set Set of 5
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 1.0 cm
Package 2 Width 10.0 cm
Package 2 Length 10.0 cm
Package 2 Weight 10.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months