Schneider-Electric
 
ZB7EV01 picture- web-product-data-sheet
ZB7EV01
Harmony XB7, white grooved lens, for BA9s pilot light 22mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB7
Accessory / separate part designation Lens cap
Accessory / separate part type Lens
Accessory / separate part category Lighting accessories
Accessory / separate part destination BA9s pilot light
Cap or lens type Grooved lens
Cap/operator or lens colour White
Quantity per set Set of 10
Complementary
Mounting diameter 22 mm
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months