This Application will be decommissioned as of January 7th 2025

ZBA3444 |
Schneider-Electric
 
ZBA3444 picture- web-product-data-sheet
ZBA3444
green cap marked ABAJO for circular pushbutton Ø22
Schneider Electric
Characteristics
Main
Accessory / separate part category Marking accessory
Accessory / separate part type Marked push-button cap
Accessory / separate part destination Push-button head
User language Spanish
Marking White ABAJO
Cap/operator or lens colour Black
Shape of signaling unit head Round
Quantity per set Set of 1
Sale per indivisible quantity 10
Net weight 0.001 kg
Complementary
Range compatibility Harmony XAL
Harmony XB5
Harmony XB4
Operator profile Flush
Main group Push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 1.5 cm
Package 1 Length 10 cm
Package 1 Weight 13 g
Contractual warranty
Warranty 18 months