Schneider-Electric
 
ZBA7233 picture- web-product-data-sheet
ZBA7233
black cap marked + for rectangular multiple-headed pushbutton Ø22
Schneider Electric
Characteristics
Main
Accessory / separate part category Marking accessory
Accessory / separate part type Marked push-button cap
Accessory / separate part destination Multiple-headed push-button
Wireless push-button head
User language International
Marking White +
Cap/operator or lens colour Black
Shape of signaling unit head Round
Quantity per set Set of 1
Sale per indivisible quantity 10
Net weight 0.01 kg
Complementary
Range compatibility Harmony XB4
Harmony XALE
Harmony XB4R
Harmony XB5
Harmony XB5R
Operator profile Flush
Main group Wireless push-button
Illum double head
Triple head push-button
Double head push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 10 cm
Package 1 Length 12 cm
Package 1 Weight 5 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months