Schneider-Electric
 
ZBA80 picture- web-product-data-sheet
ZBA80
Caps, set of 6 different colors
Schneider Electric
Characteristics
Main
Accessory / separate part category Marking accessory
Accessory / separate part type Blank push-button cap
Accessory / separate part destination Wireless push-button head
Multiple-headed push-button
User language International
Marking Blank on white background
Blank on black background
Blank on green background
Blank on red background
Blank on yellow background
Blank on blue background
Cap/operator or lens colour 6 colors choice
Shape of signaling unit head Round
Quantity per set Set of 6
Sale per indivisible quantity 1
Net weight 0.01 kg
Complementary
Range compatibility Harmony XALE
Harmony XB4R
Harmony XB5
Harmony XB4
Harmony XB5R
Operator profile Flush
Main group Double head push-button
Triple head push-button
Illum double head
Wireless push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 6 cm
Package 1 Length 7 cm
Package 1 Weight 4 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov