|
|
|
ZBAF131
Harmony XB4, Harmony XB5, white plain cap I for flush mounted push button
|
|
|
Main
Range of product
|
Harmony XB4
Harmony XB5
|
Accessory / separate part category
|
Marking accessory
|
Accessory / separate part type
|
Marked push-button cap
|
Product compatibility
|
ZB4FA0
ZB5FA0
|
Accessory / separate part destination
|
Push-button head
|
User language
|
International
|
Marking
|
Black I on white background
|
Cap/operator or lens colour
|
White
|
Shape of signaling unit head
|
Round
|
Quantity per set
|
Set of 1
|
Sale per indivisible quantity
|
10
|
Net weight
|
0.001 kg
|
Complementary
Range compatibility
|
Harmony XB4
Harmony XB5
Harmony XAL
|
Operator profile
|
Flush
|
Main group
|
Push-button
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.3 cm
|
Package 1 Width
|
5.3 cm
|
Package 1 Length
|
5.5 cm
|
Package 1 Weight
|
2.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
5.5 cm
|
Package 2 Width
|
4.3 cm
|
Package 2 Length
|
5.2 cm
|
Package 2 Weight
|
20.0 g
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
1
|
|
|