This Application will be decommissioned as of January 7th 2025

ZBC2 |
Schneider-Electric
 
ZBC2 picture- web-product-data-sheet
ZBC2
Harmony XB5, black cap unmarked for square pushbutton Ø22 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Accessory / separate part designation Blank push-button cap
Accessory / separate part type Push-button cap
Accessory / separate part category Marking accessories
Accessory / separate part destination Push-button head
Cap/operator or lens colour Black
Shape of signaling unit head Square
Quantity per set Set of 1
Sale per indivisible quantity 10
Net weight 0.001 kg
Complementary
Operator profile Flush
Main group Push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 1.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 13.0 g
Contractual warranty
Warranty 18 months