Schneider-Electric
 
ZBC4 picture- web-product-data-sheet
ZBC4
Harmony XB5, red cap unmarked for square pushbutton Ø22 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Accessory / separate part designation Blank push-button cap
Accessory / separate part type Push-button cap
Accessory / separate part category Marking accessories
Accessory / separate part destination Push-button head
Cap/operator or lens colour Red
Shape of signaling unit head Square
Quantity per set Set of 1
Sale per indivisible quantity 10
Net weight 0.001 kg
Complementary
Operator profile Flush
Main group Push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 1.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 13.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months