Schneider-Electric
 
ZBE10169 picture- web-product-data-sheet
ZBE10169
Contact block, Harmony XB4, Harmony XB5, single for head Ø22 mm 1 NO gold flashed screw terminal for lugs
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Contact block
Device short name ZBE
Sale per indivisible quantity 5
IP degree of protection IP20 conforming to IEC 60529
Contact operation Slow-break
Contact block type Single
Contacts usage Low power switching contacts
Connections - terminals Screw terminals for lug
Complementary
Contacts type and composition 1 NO
Positive opening Without
Operating travel 2.6 mm (NO changing electrical state)
4.3 mm (total travel)
Operating force 2.3 N NO changing electrical state
Mechanical durability 10000000 cycles
Contacts material Gold flashed (Ag/Ni/Au) contacts
Mounting of block Front mounting
Electrical composition code C1 (quantity <= 9)
C2 (quantity <= 7)
C3 (quantity <= 6)
C4 (quantity <= 4)
C5 (quantity <= 5)
C6 (quantity <= 3)
C7 (quantity <= 4)
C8 (quantity <= 2)
C9 (quantity <= 3)
C12 (quantity <= 6)
M1 (quantity <= 6)
M2 (quantity <= 4)
M3 (quantity <= 4)
M5 (quantity <= 2)
M6 (quantity <= 2)
M7 (quantity <= 6)
M8 (quantity <= 4)
M9 (quantity <= 2)
SF1 (quantity <= 3)
SF2 (quantity <= 2)
MF1 (quantity <= 2)
MF2 (quantity <= 2)
C10 (quantity <= 2)
M4 (quantity <= 2)
C13 (quantity <= 1)
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Standards CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-1
UL 508
JIS C8201-5-1
EN/IEC 60947-5-1
JIS C8201-1
Product certifications BV
CSA
UL
DNV
GL
LROS (Lloyds register of shipping)
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 4.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 5.6 cm
Package 2 Width 4.4 cm
Package 2 Length 5.4 cm
Package 2 Weight 53.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months