Schneider-Electric
 
ZBG4401 picture- web-product-data-sheet
ZBG4401
unmarked legend 48 x 48 mm for joystick controller
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Product compatibility XD4PA14
XD4PA24
XD5PA14
XD5PA24
Accessory / separate part destination Joystick controller 4 directions
Head type Standard
Marking Without marking on 1 white side, 1 yellow side background
Label dimensions 48 x 48 mm
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 1.5 cm
Package 1 Length 10 cm
Package 1 Weight 18 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months