Schneider-Electric
 
ZBGC picture- web-product-data-sheet
ZBGC
set of 2 special keys for 5 multichips keylock
Schneider Electric
Characteristics
Main
Product or component type Key
Accessory / separate part category Replacement accessory
Type of keylock Special key
Accessory / separate part destination Emergency stop push-button
Product compatibility 5 multi-chip
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 7 cm
Package 1 Length 0.4 cm
Package 1 Weight 13 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 8 cm
Package 2 Width 7 cm
Package 2 Length 0.4 cm
Package 2 Weight 13 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months