|
|
|
ZBGP
Protective cover, Harmony XB4, for 22mm push button head, plastic, black
|
|
|
Main
Range of product
|
Harmony XB4
Harmony XB5
|
Accessory / separate part designation
|
Keyhole cover
|
Accessory / separate part type
|
Cover
|
Product or component type
|
Protective cover
|
Accessory / separate part category
|
Protection accessories
|
Accessory / separate part destination
|
Key switches except those with TEC10
|
Complementary
Ambient air temperature for operation
|
-40…70 °C
|
Material
|
Rubber
|
Net weight
|
0.005 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
9 cm
|
Package 1 Length
|
11 cm
|
Package 1 Weight
|
12 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
3.5 cm
|
Package 2 Width
|
9 cm
|
Package 2 Length
|
11 cm
|
Package 2 Weight
|
62 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
15 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
1.512 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Contractual warranty
|
|