Schneider-Electric
 
ZBL9 picture- web-product-data-sheet
ZBL9
cap unmarked for circular projecting pushbutton Ø22 with 6 colours choice
Schneider Electric
Characteristics
Main
Accessory / separate part category Marking accessory
Accessory / separate part type Blank push-button cap
Accessory / separate part destination Push-button head
Cap/operator or lens colour 6 colors choice
Shape of signaling unit head Round
Quantity per set Set of 6
Sale per indivisible quantity 1
Net weight 0.006 kg
Complementary
Range compatibility Harmony XB5
Harmony XAL
Harmony XB4
Operator profile Projecting
Main group Push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 1.5 cm
Package 1 Length 10 cm
Package 1 Weight 14 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months