Schneider-Electric
 
ZBP015 picture- web-product-data-sheet
ZBP015
Harmony XB5, Harmony XB4, yellow boot for circular flush pushbutton Ø22 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part type Single boot
Accessory / separate part category Protection accessories
Accessory / separate part destination Flush push-button
Shape Round
Quantity per set Set of 10
Complementary
Product compatibility ZB5AP5S
Colour Yellow
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 3.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.000 cm
Package 2 Width 7.200 cm
Package 2 Length 7.200 cm
Package 2 Weight 45.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 200
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.194 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months