|
|
|
ZBRACS
Support, Harmony XB5R, for mobile box
|
|
|
Main
Range of product
|
Harmony XB5R
|
Product or component type
|
Support
|
Product destination
|
ZBRM handy box
|
Complementary
Colour
|
Dark grey
|
Material
|
Polycarbonate
|
CAD overall width
|
87 mm
|
CAD overall height
|
88 mm
|
Net weight
|
0.064 kg
|
Compatibility code
|
XB5R
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.600 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
9.400 cm
|
Package 1 Weight
|
90.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
36
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.867 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
288
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
40.412 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|