|
|
|
ZBRCETH
Modbus TCP communication module for ZBRN1, Harmony XB5R, 2 Ethernet RJ45 connectors
|
|
|
Main
Range of product
|
Harmony Hub
|
Product or component type
|
Communication module
|
Device short name
|
ZBRCETH
|
Communication port protocol
|
Modbus TCP
|
Complementary
Integrated connection type
|
Ethernet RJ45 - 2 twisted pairs - class D
|
Transmission rate
|
10/100 Mbit/s
|
Communication service
|
Static IP
DHCP, Modbus TCP/IP
BOOTP
|
Physical interface
|
RJ45 - 10BASE-T
RJ45 - 100BASE-TX
|
Marking
|
CE
|
Local signalling
|
1 LED for transmission activity
1 LED for reception activity (RX)
1 LED for module status
1 LED for network status
|
Product destination
|
ZBRN1 wireless Harmony Hub
|
Net weight
|
0.044 kg
|
Environment
Product certifications
|
CSA
UL 508
BTL
UL 873
UL 60730-1
|
Electromagnetic compatibility
|
EMC immunity conforming to IEC 61000-6-1
EMC immunity level 2 conforming to IEC 60730-1
Electrostatic discharge level 3B conforming to IEC 61000-4-2
Radiated RF fields level 3A conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4B conforming to IEC 61000-4-4
Surge immunity test level 3 conforming to IEC 61000-4-5
Conducted RF disturbances level 3A conforming to IEC 61000-4-6
Conducted EMC level 2 conforming to IEC 60730-1
Conducted EMC conforming to IEC 61000-6-3
EMC immunity conforming to IEC 61800-3
Conducted EMC conforming to IEC 61800-3 category C1
|
IP degree of protection
|
IP20
|
Ambient air temperature for operation
|
-20…65 °C
|
Ambient air temperature for storage
|
-25…70 °C
|
Relative humidity
|
5…95 % without condensation
|
Pollution degree
|
2
|
Operating altitude
|
0...2000 m
|
Storage altitude
|
0…3048 m
|
Vibration resistance
|
1.5 mm (f = 3…13 Hz)
1 mm (f = 13…23 Hz)
2 gn (f = 23…150 Hz)
|
Shock resistance
|
15 gn for 11 ms
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.6 cm
|
Package 1 Width
|
12.1 cm
|
Package 1 Length
|
14.2 cm
|
Package 1 Weight
|
30.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
96
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
6.79 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|