Output type
|
Transistor PNP
|
Output contacts
|
4 PNP
|
Time delay range
|
0.5 s (tolerance: - 15...15 %)
|
Maximum switching current
|
0.2 mA DC
|
Minimum switching current
|
10 mA at 5 V DC
|
[Us] rated supply voltage
|
24 V DC - 15...20 %
|
Maximum voltage drop
|
<2 V DC at 2 A
|
Communication port protocol
|
Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
|
Maximum sensing distance
|
100 m in free field
25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure
40 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna
|
Response time
|
< 30 ms after transmitter clicks
|
Channels utilisation
|
1 Harmony Hub per receiver
|
Utilisation category
|
DC-13 conforming to EN/IEC 60947-5-1
|
Maximum power consumption in VA
|
20 VA DC
|
Maximum power consumption in W
|
20 W DC
|
Breaking capacity
|
4.8 W (per output)
|
Short-circuit protection
|
0.4 A fuse type fast blow
|
Operating position
|
Any position without derating
|
Electrical connection
|
1 conductor cable 0.14…2.5 mm² - AWG 26...AWG 14 - solid - without cable end conforming to IEC 60947-1
2 conductors cable 0.14…1.5 mm² - AWG 26...AWG 16 - solid - without cable end conforming to IEC 60947-1
1 conductor cable 0.14…4 mm² - AWG 26...AWG 12 - flexible - with cable end conforming to IEC 60947-1
2 conductors cable 0.14…1.5 mm² - AWG 26...AWG 16 - flexible - with cable end conforming to IEC 60947-1
|
Tightening torque
|
0.5…1 N.m conforming to EN/IEC 60947-1
|
Housing material
|
Self-extinguishing plastic
|
Status LED
|
1 LED green for power ON
1 LED green and yellow for reception signal
4 LEDs green for relay ON
|
Mounting support
|
35 mm symmetrical DIN rail conforming to EN/IEC 60715
Mounting plate
|
Rated short-duration power frequency withstand voltage
|
1 kV 50 Hz conforming to EN/IEC 60947-5-1
|
[Uimp] rated impulse withstand voltage
|
0.8 kV
|
Surge withstand
|
0.5 kV differential mode conforming to IEC 61000-4-5
1 kV common mode conforming to IEC 61000-4-5
|
Max power consumption in W
|
1 mW
|
Number of channels
|
1
|
Modulation technique
|
O-QPSK
|
Bandwidth
|
5 MHz
|
Antenna gain
|
0 dBi
|
Width
|
36 mm
|
Height
|
108 mm
|
Depth
|
75 mm
|
Net weight
|
0.13 kg
|
Standards
|
EN/IEC 60947-5-1
|
Radio agreement
|
RSS
SRRC
ANATEL
ARIB T66
FCC
ICASA
|
Product certifications
|
CCC
CSA
GOST
C-Tick
UL
|
Marking
|
CE
|
Ambient air temperature for storage
|
-40…70 °C
|
Relative humidity
|
90 % at -20…55 °C, without condensation conforming to ETSI EN 300 440-1
|
Vibration resistance
|
+/- 7.5 mm (f= 5…14 Hz) conforming to IEC 60068-2-6
2 gn (f= 8…150 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
10 gn (duration = 16 ms) for 6000 shocks conforming to IEC 60068-2-27
|
IP degree of protection
|
IP20 (casing) conforming to IEC 60529
IP20 (terminals)
|
Pollution degree
|
2 conforming to IEC 60664-1
|
Overvoltage category
|
III conforming to IEC 60664-1
|
Insulation resistance
|
> 500 MOhm at 500 V DC conforming to NF C 20-030
|
[Ui] rated insulation voltage
|
60 V conforming to IEC 60664-1
|
Electromagnetic compatibility
|
Immunity for industrial environments conforming to EN/IEC 61000-6-2
Conducted and radiated emissions class B conforming to CISPR 22
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m) conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test - test level: 2 kV (power supply wires) conforming to IEC 61000-4-4
Conducted RF disturbances - test level: 10 V conforming to IEC 61000-4-6
Radiated emission conforming to ETSI EN 300 440-1
Conducted emission conforming to EN 300-489-1
Conducted emission conforming to ETSI EN 300 489-3
Radiated emission conforming to ETSI EN 300 440-2
Electrical fast transient/burst immunity test - test level: 1 kV (PNP output wires) conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test - test level: 0.5 kV (differential mode) conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test - test level: 1 kV (common mode) conforming to IEC 61000-4-5
Immunity to microbreaks and voltage drops - test level: 7 ms conforming to IEC 61000-4-11
|