This Application will be decommissioned as of January 7th 2025

ZBRV1 |
Schneider-Electric
 
ZBRV1 picture- web-product-data-sheet
ZBRV1
Visual feedback, Harmony XB5R, for use with ZBRT transmitters, for wireless and batteryless pushbutton
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Visual feedback
Device short name XB5R
Light source colour White
Product compatibility ZBRRA - receiver (V2.2 and above)
ZBRRC - receiver (V2.2 and above)
ZBRRD - receiver (V2.2 and above)
ZBRA1 - antenna (V3.3 and above)
ZBRN1 - wireless access point (V3.32 and above)
ZBRN2 - wireless access point (V3.32 and above)
Sale per indivisible quantity 1
Complementary
[Us] rated supply voltage 3 V with battery
Signalling type Blinking
Light source Protected LED
Bulb base Integral LED
Light block supply Direct
Embedding depth 42 mm
CAD overall height 37.4 mm
CAD overall width 24.2 mm
CAD overall depth 39.6 mm
Net weight 0.009 kg
Standards IEC 60947-1
IEC 60947-5-1
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Relative humidity 95 % at 0…55 °C without condensation
Mechanical durability 50000 cycles
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 11…500 Hz) conforming to IEC 60068-2-6
+/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 4 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 3 V/m conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 3 V/m (1000...6000 MHz) conforming to IEC 61000-4-3
Product certifications CSA
UL listed
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 75
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.459 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number D80c6bb3-1d19-432e-ba6a-09b4c789fe9a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 31