Schneider-Electric
 
ZBSD01 picture- web-product-data-sheet
ZBSD01
SD Card for Harmony display
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Memory card
Accessory / separate part category Separate part
Accessory / separate part destination XB5DD display module
Complementary
Data storage equipment SD card
Product specific application SD card for XB5DD block
Memory type Flash
Memory capacity 512 MB
MTBF reliability 3000000 H
Data retention time 10 year(s) at 25 °C
Number of read/write cycles 100000
Environment
Ambient air temperature for operation -10…70 °C
Ambient air temperature for storage -25…85 °C
Resistance to electrostatic discharge 15 kV in air conforming to EN/IEC 61000-4-2
4 kV on contact conforming to EN/IEC 61000-4-2
Vibration resistance 1 gn conforming to EN/IEC 61131-2 2007
Shock resistance 15 gn conforming to EN/IEC 61131-2 2007
Relative humidity 0…95 % without condensation
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov