Schneider-Electric
 
ZBV013 picture- web-product-data-sheet
ZBV013
Plain lens, Harmony XB4, Harmony XB5, for circular pilot light, green, 22mm with BA9s bulb
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Accessory / separate part designation Lens cap
Accessory / separate part type Cap
Product or component type Plain lens
Accessory / separate part category Lighting accessories
Product compatibility BA 9s
Accessory / separate part destination Pilot light
Cap or lens type Plain lens
Cap/operator or lens colour Green
Shape of signaling unit head Round
Marking Unmarked
Ambient air temperature for operation -40…70 °C
Quantity per set Set of 10
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 2.800 cm
Package 1 Length 2.800 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.500 cm
Package 2 Width 8.700 cm
Package 2 Length 5.200 cm
Package 2 Weight 25.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 400
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.489 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months