Schneider-Electric
 
ZBVBM3GEX picture- web-product-data-sheet
ZBVBM3GEX
Light block, Harmony XB4, Explosive atmosphere, Green LED, 24...254V
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Light block
Device short name ZBV
Sale per indivisible quantity 1
Connections - terminals Screw clamp terminals, 2 x 1.5 mm² without cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 2.5 mm² with cable end conforming to IEC 60947-1
Signalling type Steady
Light source LED
Bulb base Integral LED
Light block supply Direct
Light source colour Green
[Us] rated supply voltage 24...254 V AC/DC
Complementary
CAD overall width 38 mm
CAD overall height 10 mm
CAD overall depth 58.8 mm
Product weight 0.02 kg
Marking Ex eb mb IIC Gb
Tightening torque 0.8…1.2 N.m conforming to IEC 60947-1
Current consumption 2...10 mA
Service life 100000 h at ambiant temperature
Mounting of block Front mounted
Environment
Protective treatment TH
Ambient air temperature for storage -50…70 °C
Ambient air temperature for operation -50…95 °C
IP degree of protection IP65 conforming to IEC 60529
Standards IEC 60079-31
ANSI/ISA 12.12.01
UL 60079-31
EN/IEC 60079-18
IEC 60079-0
IEC 60079-7
UL 60079-18
UL 60079-0
CSA C22.2 No 213
Product certifications cULus
Environmental characteristic Hazardous location class I division 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.03 cm
Package 1 Width 13.97 cm
Package 1 Length 15.24 cm
Package 1 Weight 0.04 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 17