Schneider-Electric
 
ZBVJ35 picture- web-product-data-sheet
ZBVJ35
Light block, Harmony XB4, Harmony XB5, green, for head 22mm, integral LED, spring clamp terminals, 12V
Important message Important message: 
All colored LED are replaced with a single Universal LED block for use with new illuminated heads (more information at se.com/harmonyxb4 or se.com/harmonyxb5)
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Light block
Device short name ZBV
Sale per indivisible quantity 4
Connections - terminals Spring clamp terminals
Signalling type Steady
Light source Protected LED
Bulb base Integral LED
Light block supply Direct
Light source colour Green
[Us] rated supply voltage 12 V AC/DC at 50/60 Hz
Complementary
Net weight 0.017 kg
Supply voltage limits 10…15 V DC
10.2…13.8 V AC
Current consumption 18 mA
Service life 100000 h at rated voltage and 25 °C
Surge withstand 1 kV conforming to IEC 61000-4-5
Mounting of block Front mounting
Electrical composition code M1
M2
M3
M4
M5
M6
M10
MF1
P1
P2
PF1
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards EN/IEC 60947-5-5
UL 508
EN/IEC 60947-5-1
EN/IEC 60947-5-4
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-1
JIS C8201-1
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Electromagnetic emission Class B conforming to IEC 55011
[Us] rated supply voltage 12 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 4.4 cm
Package 1 Length 5.3 cm
Package 1 Weight 10 g
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 5.6 cm
Package 2 Width 4.4 cm
Package 2 Length 5.3 cm
Package 2 Weight 42 g
Unit Type of Package 3 S01
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 645 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months