|
|
|
ZBVJ45
Light block, Harmony XB4, Harmony XB5, red, for head 22mm, integral LED, spring clamp terminals, 12V
|
|
|
|
|
End of Commercialization JAN 31, 2023
|
|
|
|
|
Main
Range of product
|
Harmony XB5
Harmony XB4
|
Product or component type
|
Light block
|
Device short name
|
ZBV
|
Sale per indivisible quantity
|
4
|
Connections - terminals
|
Spring clamp terminals
|
Signalling type
|
Steady
|
Light source
|
Protected LED
|
Bulb base
|
Integral LED
|
Light block supply
|
Direct
|
Light source colour
|
Red
|
[Us] rated supply voltage
|
12 V AC/DC at 50/60 Hz
|
Complementary
Net weight
|
0.017 kg
|
Supply voltage limits
|
10…15 V DC
10.2…13.8 V AC
|
Current consumption
|
18 mA
|
Service life
|
100000 h at rated voltage and 25 °C
|
Surge withstand
|
1 kV conforming to IEC 61000-4-5
|
Mounting of block
|
Front mounting
|
Electrical composition code
|
M1
M2
M3
M4
M5
M6
M10
MF1
P1
P2
PF1
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Standards
|
UL 508
EN/IEC 60947-5-4
EN/IEC 60947-5-1
EN/IEC 60947-1
EN/IEC 60947-5-5
CSA C22.2 No 14
JIS C8201-5-1
JIS C8201-1
|
Resistance to fast transients
|
2 kV conforming to IEC 61000-4-4
|
Resistance to electromagnetic fields
|
10 V/m conforming to IEC 61000-4-3
|
Resistance to electrostatic discharge
|
6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
|
Electromagnetic emission
|
Class B conforming to IEC 55011
|
[Us] rated supply voltage
|
12 V
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.6 cm
|
Package 1 Width
|
4.4 cm
|
Package 1 Length
|
5.2 cm
|
Package 1 Weight
|
42.0 g
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|