Schneider-Electric
 
ZBVM8 picture- web-product-data-sheet
ZBVM8
Light block for head 22mm, Harmony XB4, yellow, integral LED, 230...240V AC
Important message Important message: 
All colored LED are replaced with a single Universal LED block for use with new illuminated heads (more information at se.com/harmonyxb4 or se.com/harmonyxb5)
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Light block
Device short name ZBV
Sale per indivisible quantity 5
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
Signalling type Steady
Light source Protected LED
Bulb base Integral LED
Light block supply Direct
Light source colour Yellow
[Us] rated supply voltage 230...240 V AC at 50/60 Hz
Complementary
Product weight 0.017 kg
Tightening torque 0.8…1.2 N.m conforming to EN 60947-1
Shape of screw head Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Supply voltage limits 195…264 V AC
Current consumption 14 mA
Service life 100000 h at rated voltage and 25 °C
Surge withstand 1 kV conforming to IEC 61000-4-5
Mounting of block Front mounting
Electrical composition code M1
M2
M3
M4
M5
M6
M10
MF1
P1
P2
Device presentation Basic element
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards CSA C22.2 No 14
UL 508
EN/IEC 60947-5-5
EN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-5-1
EN/IEC 60947-5-1
JIS C8201-1
Product certifications UL listed
CSA
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Electromagnetic emission Class B conforming to IEC 55011
[Us] rated supply voltage 230...240 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 3.3 cm
Package 1 Length 4.0 cm
Package 1 Weight 9.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.8 cm
Package 2 Width 4.5 cm
Package 2 Length 5.4 cm
Package 2 Weight 53.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 800
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 8.944 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov